Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |
Email
E-MAIL

PRINT

Dominion SX

Dominion SX

Dominion SX enables IT professionals to access, monitor and control all their serial devices securely, anytime, from anywhere. Easy to install, simple to use, secure and scalable, the Dominion SX provides one point of control to manage a wide range of servers and IT devices, including:

  • Networking equipment -- routers, Ethernet switches, firewalls
  • WAN equipment -- ISDN terminal adapters, channel banks, CSU/DSUs, PBX/PABXs and WDM
  • Servers and headless servers -- Sun® Cobalt™, Solaris™, HP-UX, UNIX®, Linux®,IBM® AIX® and Windows Server™ 2003
  • Raritan PDUs like the RPC Series and Dominion PX series.

 

OVERVIEW


Dominion SXs a cost-effective solution to increase security and reduce network downtime and IT costs. With Dominion SX, you can:

  • Add new layers of security to protect your network against intrusion and brute-force attacks.
  • Optimize and troubleshoot networks via proactive event notification and data logs
  • Restore network connectivity and server operation via out-of-band direct serial or dial-up access (built-in modems are available on select models)
  • Troubleshoot, maintain and manage remote locations 24/7 from a single location, minimizing travel costs

Dominion® SX provides local and remote access and control via SSH/Telnet and Web browser to manage users, serial servers and other IT devices.

Scalable across hundreds of users and thousands of devices, Dominion SX models support capacities of 4 to 48 ports, single and dual feed AC and DC power, dual Ethernet LAN options and internal modem options.

Languages supported: English, Chinese, Japanese, and Korean.

To find the secure console server that best fits your needs, see the table below:

        Ports
        4 8 16 32 48
Local Ports Power Supply Built-In Modem Ethernet Ports          
1 Dual-AC Yes 1   DSXA-8 DSXA-16 DSXA-32  
Yes 2     DSXA-16-DLM DSXA-32-DLM DSXA-48
Single-AC No 1   DSX-8      
Yes 1 DSXB-4-M DSXB-8-M       
2 Dual-AC No 1       DSXA-32-AC  
No 2     DSXA-16-DL DSXA-32-DL DSXA-48-AC
Single-AC No 1 DSX-4        

 

 

BENEFITS

Features

Benefits

Flexibility

Wide Range of Models

Offers the highest port density (48 ports) in the market in 1U rack unit. Variety of power options, including dual-feed load-sharing power supplies with zero failover time. Choice of one or two 10/100 Base-T Ethernet ports with intelligent automatic failover. Models are available with or without built-in modem, and with one or two at the rack serial ports for local access. Models available in 4-48 ports. Dual power supply options in most 8-48 port models.

Increased Memory (8,16,32, and 48-port models)

Port buffer has been increased from 65KB to 256KB which allows expanded logging storage of local events and alerts from 20 pages of content to 80 pages of content. Users now will be sure to have any events that have occurred while they are not connected to the device.

Reliability

Intelligent Auto Failover (Dual LAN models)

On all dual LAN models, the administrator can enable failover to the second LAN port. One or two IP addresses may be used. Either LAN connection can be used as the access port to the Dominion SX.

Cross-platform Hardware Independence

Allows connection of multiple disparate servers running SUN® Solaris™, HP-UX, AIX, Linux®, Windows® Server 2003, and UNIX® servers as well as serial devices to a single Dominion SX – making it perfect for situations where a range of equipment is needed, which is common in remote locations.

Security

Full-featured Firewall

User selectable and customizable system security levels catering to wide range of user needs for security.

Man In The Middle (MITM) Attack Mitigation

Enhanced security of communication channels by using client and server SSL certificates.

Support for Kerberos Authentication/Authorization

Support provided for the RADIUS, LDAP, TACACS+, Kerberos V.5 and Active Directory®; Primary and secondary servers are supported.

SecureID Support

SecureID is supported via RADIUS for added security.

Ease of Use

HTML Implementation

Reduces the time to load the Java applet in a browser implementation to less than one minute.

Full Modern CLI GUI Equivalence

Improved usability, with command completion and history. CLI admin has the same functionality as the GUI, thereby allowing scripting of any command.

Manageability

Easy to Install

Installation in less than 3 minutes, with just a Web browser or a VT100 terminal (or equivalent). Some competitive products require burdensome editing of multiple files to complete a basic installation.

IPMI Support

Improved system performance monitoring and management. Allows for discovery and management of IPMI-enabled servers.

SecureChat Instant Messaging

Allows encrypted instant messaging for online collaboration with other authorized browser users and maximizes the effectiveness of a distributed workforce. Reduces time to resolve problems and allows multiperson troubleshooting. Also supports training needs.

Comprehensive SNMP Traps

Extensive SNMP traps allow for various alerts e.g., authentication failures, port connections and disconnections and many other events of interest to the system administrators.

CommandCenter Secure Gateway Integration

Extensible

When deployed with CommandCenter Secure Gateway, thousands of Dominion SX devices can be managed with centralized authentication and authorization.

Easy Firmware Upgrades

Simplifies firmware updates via CommandCenter Secure Gateway. Administrators can schedule firmware upgrades for one or more SX devices.

Single IP Address for Administration and Target Connection

Administrators and users can connect to one IP address with one login via CommandCenter Secure Gateway to manage the SX or the targets. This connection can be via browser or through SSH. Only Raritan allows direct SSH connection to the aggregator.

GUI Power Control

Raritan power control units (RPCU) can be connected to each serial port on a Dominion SX. For servers/equipment that have multiple power feeds, multiple power outlets can be associated together to switch equipment on or off with a single click of the mouse.

FAQ

Dominion SX

Does Dominion SX provide an integrated interface that gives a view of all connected serial devices?
Yes. Dominion SX provides a single, consolidated view of all serial devices via one sign-on. A single IP address gives access to all connected serial devices. Any Java-enabled Web browser provides VT100/ANSI terminal emulation.



Can I open multiple windows and "tile" to monitor multiple servers and other IT equipment?
Yes. You can "tile" as many windows as there are serial ports on your Dominion SX using a GUI or an SSH client. For example, up to 48 serial ports per Dominion SX 48-port unit.



Can I upgrade the Dominion SX software from CommandCenter® Secure Gateway?
Yes. CommandCenter Secure Gateway can upgrade the software for Dominion SX.



Is the Dominion SX series SolarisReady™?
Yes. The Dominion SX series is SolarisReady certified by SUN® Microsystems.



Is the Dominion SX unit SUN "break-safe"?
All Dominion SX units are SUN "break-safe" for use with SUN Solaris.

 

ORDERING INFO

Skip Navigation Links.
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Switches</div>
Switches
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Accessories</div>
Accessories
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Warranties</div>
Warranties

TAKE THE NEXT STEP

What's New?

A Layered Approach to Securing Remote Maintenance Consoles
Availability and security of networks at remote locations are tied together. Due to requirements to keep the network operating, you need fast access to equipment in case of an outage or problem.

LEARN MORE

Customer Success Story

Operating in 82 markets across the U.S., Charter Communications provides cable TV, high-speed Internet and VoIP (Voice-over-IP) services. Charter chose Raritan’s Dominion SX to keep its services running optimally. Read more...

See more:

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090